Shield connection clamp, SK

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3026463

Part Number
3026463
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.15 €

20 7 Days

Loading...

  1. 1

Basic information

Mounting method Direct mounting Height(mm) 160.5 Operation temperature(°C) -|-
Width/grid dimension(mm) 40 Type of electric connection Screw connection Permitted cable diameter(mm) 20|35
Explosion-tested version 'Ex e' false

This page is Shield connection clamp, SK, part number 3026463.
You can find the detail information about specifications and dimensions on part number 3026463.

Tech Support