Manufacturer part number: 1027584
Brand: PHOENIX CONTACT
Price: 130.00 €
Delivery time: 46 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1027584
Mounting method | - | With remote signalling contact | true | Number of poles | 2 |
---|---|---|---|---|---|
Voltage protection level(kV) | 0.09 | Max. continuous voltage AC(V) | 30 | Total discharge current (8/20) (L+N-PE)(kA) | 1 |
Nominal discharge surge current (8/20) (L-N)(kA) | 1 | Nominal load current(A) | 6 | Nominal voltage AC(V) | - |
Nominal voltage DC(V) | 24 | Category type 3 | true | Voltage protection level L-N(kV) | - |
Voltage protection level L-PE/N-PE(kV) | - | Signalling at the device | Optic | Max. continuous voltage DC(V) | 30 |
Degree of protection (IP) | - | With interference suppressor filter | false | Max. conductor cross section solid (solid, stranded)(mm²) | 4 |
Max. conductor cross section flexible (fine-strand)(mm²) | 2.5 | Total discharge current (8/20) (L1+L2+L3+N-PE)(kA) | - |
This page is Type 3 surge protection device, TTC-6P, part number 1027584.
You can find the detail information about specifications and dimensions on part number 1027584.
Part Number |
---|
1027586 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
130.00 € | 2 | 46 Days |