Passive module, VIP-PT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2903599

Part Number
2903599
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

225.30 €

1 98 Days

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail)/G-rail TH35/G32 Width(mm) 57.1 Height(mm) 109.8
Depth(mm) 63 Rated current(A) 0.063 Rated voltage(V) 24
Number of poles 16 Type of electrical connection, field-sided Other Pollution degree -
Type of electrical connection, control sided Other

This page is Passive module, VIP-PT, part number 2903599.
You can find the detail information about specifications and dimensions on part number 2903599.

Tech Support