Panel mounting frame, IC-DFR (1852079)

Panel mounting frame, IC-DFR 1852079

Product Details:

Manufacturer part number: 1852079

Brand: PHOENIX CONTACT

Price: 1.44

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1852079

Part Number
1852079
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.44 €

150 7 Days

Loading...

  1. 1

Basic information

Width(mm) - Height(mm) - Depth(mm) -
Inflammability class of insulation material acc. with UL94 V0 With PE-connection false Material assembly frame -
Type of fixing element - Mounting type of the fixing element - Fixing direction -
Type of mounting rail -

This page is Panel mounting frame, IC-DFR, part number 1852079.
You can find the detail information about specifications and dimensions on part number 1852079.

Variation of this product

Part Number
1852095
1852118
1852134
1852150
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

1.44 €

150 7 Days

1.44 €

150 25 Days

1.44 €

150 7 Days

1.44 €

150 28 Days

Tech Support