Manufacturer part number: 2203347
Brand: PHOENIX CONTACT
Price: 7.76 €
Delivery time: 7 Days
Colour: Black
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2203347
Material | - | Width(mm) | 17.3 | Height(mm) | 17.3 |
---|---|---|---|---|---|
Depth(mm) | 11.7 | RAL-number | - | Operation temperature(°C) | -|- |
Type of enclosure | - | With integrated PCB-mounting connection system | - | Side-by-side housing | - |
Modular spacing (MW) | - | Rail mounting possible | false | Wall mounting possible | false |
With screening | - | Degree of protection (IP) | - | Surface finishing | - |
With ventilation slots | - | Degree of protection (NEMA) | - |
This page is Corner guards, UCS CP, part number 2203347.
You can find the detail information about specifications and dimensions on part number 2203347.
Part Number |
---|
2203346 |
2203348 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour |
---|---|---|---|---|---|---|
7.76 € | 24 | 7 Days | Grey | |||
7.76 € | 24 | 7 Days | - |