Manufacturer part number: 2706700
Brand: PHOENIX CONTACT
Price: 1.02 €
Delivery time: 7 Days
Colour: Other
With ventilation slots: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2706700
Material | - | Width(mm) | - | Height(mm) | - |
---|---|---|---|---|---|
Depth(mm) | - | RAL-number | - | Operation temperature(°C) | -|- |
Type of enclosure | - | With integrated PCB-mounting connection system | - | Side-by-side housing | - |
Modular spacing (MW) | - | Rail mounting possible | false | Wall mounting possible | false |
With screening | false | Degree of protection (IP) | - | Surface finishing | - |
Degree of protection (NEMA) | - |
This page is Cover, ME B, part number 2706700.
You can find the detail information about specifications and dimensions on part number 2706700.
Part Number |
---|
2706302 |
2854173 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | With ventilation slots |
---|---|---|---|---|---|---|---|
1.60 € | 150 | 23 Days | Other | - | |||
1.60 € | 150 | 7 Days | Green | false |