Manufacturer part number: 2304539
Brand: PHOENIX CONTACT
Price: 191.20 €
Delivery time: 7 Days
Width: 126 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2304539
Mounting method | DIN rail (top hat rail)/G-rail TH35/G32 | Height(mm) | 89.6 | Depth(mm) | 60 |
---|---|---|---|---|---|
Rated current(A) | 2 | Rated voltage(V) | 25 | Number of poles | 25 |
Type of electrical connection, field-sided | Other | Pollution degree | 2 | Type of electrical connection, control sided | Other |
This page is Interface module, FLKM-D SUB, part number 2304539.
You can find the detail information about specifications and dimensions on part number 2304539.
Part Number |
---|
2304526 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) |
---|---|---|---|---|---|---|
307.50 € | 1 | 54 Days | 247 |