HART transfer board, MACX MCR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2308124

Part Number
2308124
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

497.70 €

1 44 Days

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail)/G-rail TH35/G32 Width(mm) 80 Height(mm) 125.4
Depth(mm) 125 Rated current(A) - Rated voltage(V) -
Number of poles - Type of electrical connection, field-sided - Pollution degree -
Type of electrical connection, control sided -

This page is HART transfer board, MACX MCR, part number 2308124.
You can find the detail information about specifications and dimensions on part number 2308124.

Tech Support