Interface module, VIP-3 / PT / D SUB (2903785)

Interface module, VIP-3 / PT / D SUB 2903785

Product Details:

Manufacturer part number: 2903785

Brand: PHOENIX CONTACT

Price: 121.70

Delivery time: 7 Days


Technical Data:

Width: 97.7 mm

Rated current: 1 A

Rated voltage: 25 V

Number of poles: 50


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2903785

Part Number
2903785
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Rated current
(A)
Rated voltage
(V)
Number of poles

121.70 €

2 7 Days 97.712550

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail)/G-rail TH35/G32 Height(mm) 75.8 Depth(mm) 63
Type of electrical connection, field-sided Other Pollution degree 2 Type of electrical connection, control sided Other

This page is Interface module, VIP-3 / PT / D SUB, part number 2903785.
You can find the detail information about specifications and dimensions on part number 2903785.

Variation of this product

Part Number
2903786
2904260
2904261
2904262
2904265
2904266
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Rated current
(A)
Rated voltage
(V)
Number of poles

121.70 €

2 7 Days 97.712550

116.90 €

2 58 Days 57.122425

150.20 €

2 7 Days 72.322437

191.10 €

1 58 Days 97.712450

116.90 €

2 58 Days 57.122425

150.20 €

2 7 Days 72.322437

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360