Manufacturer part number: 2201519
Brand: PHOENIX CONTACT
Price: 103.17 €
Delivery time: 7 Days
Width: 112 mm
Height: 129 mm
Rated current: 5 A
Rated voltage: 250 V
Number of poles: 31
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2201519
Mounting method | - | Depth(mm) | - | Type of electrical connection, field-sided | Other |
---|---|---|---|---|---|
Pollution degree | - | Type of electrical connection, control sided | - |
This page is Plug-in card block, SKBI, part number 2201519.
You can find the detail information about specifications and dimensions on part number 2201519.
Part Number |
---|
2261038 |
2261054 |
2261096 |
2261106 |
2263023 |
2263036 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Rated current (A) | Rated voltage (V) | Number of poles |
---|---|---|---|---|---|---|---|---|---|---|
100.33 € | 2 | 7 Days | 112 | 138 | 1 | 250 | 32 | |||
89.59 € | 3 | 7 Days | 112 | 138 | 4 | 250 | 32 | |||
119.58 € | 2 | 7 Days | 112 | 138 | 4 | 250 | 32 | |||
119.58 € | 2 | 7 Days | 112 | 138 | 4 | 250 | 32 | |||
193.36 € | 1 | 7 Days | 118 | 162 | 1 | 125 | 64 | |||
146.56 € | 2 | 7 Days | 118 | 162 | 1 | 125 | 64 |