VARIOFACE 16-channel module, Honeywell Experion C300 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2905196
2905655
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Depth
(mm)

767.00 €

1 42 Days 18464.7

767.00 €

1 42 Days 18464.7

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail)/G-rail TH35/G32 Height(mm) 142.3 Rated current(A) 0.007
Rated voltage(V) 24 Number of poles 37 Type of electrical connection, field-sided Screw connection
Pollution degree - Type of electrical connection, control sided Other

Tech Support