Manufacturer part number: 2291587
Brand: PHOENIX CONTACT
Price: 366.70 €
Delivery time: 47 Days
Width: 258.4 mm
Height: 77 mm
Depth: 52.5 mm
Rated current: 1 A
Rated voltage: 60 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2291587
Part Number
|
---|
2291587 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Depth (mm) | Rated current (A) | Rated voltage (V) | Number of poles | Type of electrical connection, field-sided | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
366.70 € | 1 | 47 Days | 258.4 | 77 | 52.5 | 1 | 60 | 50 | Other |
Loading...
Mounting method | DIN rail (top hat rail)/G-rail TH35/G32 | Pollution degree | 2 | Type of electrical connection, control sided | Other |
---|
This page is Passive module, FLKM, part number 2291587.
You can find the detail information about specifications and dimensions on part number 2291587.
Part Number |
---|
2304445 |
2304843 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Depth (mm) | Rated current (A) | Rated voltage (V) | Number of poles | Type of electrical connection, field-sided |
---|---|---|---|---|---|---|---|---|---|---|---|---|
142.90 € | 2 | 54 Days | 89.5 | 89.6 | 71 | 0.05 | 25 | 16 | Screw connection | |||
205.30 € | 1 | 68 Days | 168.3 | 89.6 | 66 | 1 | 24 | 50 | Screw connection |