Interface module, VIP-3 / PT / FLK

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2903792
2903795
2903796
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Number of poles

67.55 €

3 7 Days 67.334

97.40 €

2 58 Days 107.960

97.40 €

2 58 Days 118.164

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail)/G-rail TH35/G32 Height(mm) 75.8 Depth(mm) 63
Rated current(A) 1 Rated voltage(V) 60 Type of electrical connection, field-sided Other
Pollution degree 2 Type of electrical connection, control sided Other

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360