Marker for ENTRELEC terminal block, UCT6R-TM (0802683)

Marker for ENTRELEC terminal block, UCT6R-TM 0802683

Product Details:

Manufacturer part number: 0802683

Brand: PHOENIX CONTACT

Price: 248.10

Delivery time: 33 Days


Technical Data:

Imprint: None

Modular spacing: 104 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0802683

Part Number
0802683
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Imprint Modular spacing
(mm)

248.10 €

1 33 Days None104

Loading...

  1. 1

Basic information

Colour Other Direction of coding -

This page is Marker for ENTRELEC terminal block, UCT6R-TM, part number 0802683.
You can find the detail information about specifications and dimensions on part number 0802683.

Variation of this product

Part Number
0830759
0830760
0830761
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Imprint Modular spacing
(mm)

13.84 €

14 12 Days Other5

13.84 €

14 12 Days Other6

13.84 €

14 12 Days Other7.9

Tech Support