Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1026937
Part Number
|
---|
1026937 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Depth (mm) | Number of ports 1000 Mbps SC (SX) | Number of ports 1000 Mbps SC (LX) | Number of ports 10/100/1000 Mbps RJ45 | Layer 2 | Manageable | Number of other ports | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
900.25 € | 1 | Quote | 30 | 149 | 107.8 | 0 | 0 | 1 | true | false | 1 |
Loading...
Mounting method | DIN rail (top hat rail) | Number of ports 100 Mbps SC | 0 | Number of ports 1000 Mbps RJ45 | 0 |
---|---|---|---|---|---|
Number of ports 100 Mbps ST | - | Ethernet | true | Number of ports 10/100 Mbps RJ45 | 0 |
Number of module slots | 0 | Number of max. stackable switches | 0 | Number of ports 10/100 Mbps M12 | 0 |
Number of ports 1000 Mbps GBIC | 0 | Number of ports 1000 Mbps Mini GBIC | 0 | Number of combination-ports RJ45/Mini GBIC | 0 |
Layer 3 | false | Degree of protection (IP) | IP30 | Number of ports 100/1000 Mbps Mini GBIC | - |
Number of ports 10 Gbps Mini GBIC | - | Power over Ethernet | - | Number of ports PoE | - |
Max. PoE power(W) | - | Number of ports 100 Mbps POF | - | Number of ports 1000 Mbps POF | - |
Number of ports 40 Gbps Mini GBIC | - | Number of ports 100 Gbps Mini GBIC | - | Number of ports 10 Gbps RJ45 | - |
This page is PoE+ Ethernet switch, FL SWITCH, part number 1026937.
You can find the detail information about specifications and dimensions on part number 1026937.
Configure
Part Number |
---|
1026765 |
1026923 |
1026924 |
1026932 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Depth (mm) | Number of ports 1000 Mbps SC (SX) | Number of ports 1000 Mbps SC (LX) | Number of ports 10/100/1000 Mbps RJ45 | Layer 2 | Manageable | Number of other ports |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
720.11 € | 1 | Quote | 42.8 | 100 | 101 | 0 | 0 | 0 | true | false | 2 | |||
2,554.83 € | 1 | 7 Days | 75 | 170 | 152 | 0 | 0 | 0 | false | true | 8 | |||
2,023.32 € | 1 | 61 Days | 75 | 170 | 152 | 0 | 0 | 0 | false | true | 4 | |||
960.20 € | 1 | Quote | 30 | 149 | 107.8 | 1 | 1 | 1 | true | false | 1 |