Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Width(mm) | 40 | Height(mm) | 100 | Depth(mm) | 109 |
---|---|---|---|---|---|
Bus type | - | Wall mounting | - | Number of ports 10 Mbps of ST | 0 |
Number of ports 100 Mbps SC | 0 | Number of ports 10 Mbps of SC | 0 | Ethernet | true |
Number of ports 10 Mbps RJ45 | 0 | Number of ports 10/100 Mbps RJ45 | 0 | Number of ports 1000 Mbps SC (SX) | 0 |
Number of ports 1000 Mbps SC (LX) | 0 | Number of ports 10 Gbit SC (SR) | 0 | Number of ports 10/100/1000 Mbps RJ45 | 0 |
Suitable for DIN rail (top hat rail) mounting | - | Flush-mounted installation | - | Socket outlet adapter | - |