Socket, EO-D (0804001)

Socket, EO-D 0804001

Product Details:

Manufacturer part number: 0804001

Brand: PHOENIX CONTACT

Price: 10.35

Delivery time: 21 Days


Technical Data:

With control lamp: false


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0804001

Part Number
0804001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
With control lamp

10.35 €

20 21 Days false

Loading...

  1. 1

Basic information

Model - With hinged lid false Voltage type AC
Built-in depth(mm) 57.5 Rated current(A) 6 Rated voltage(V) 250
Number of socket outlets - With child-protection false Width in number of modular spacings 2.5
Degree of protection (IP) IP20 Number of active Pins (round) - Number of active Pins (flat) -
Protective earth pin round -

This page is Socket, EO-D, part number 0804001.
You can find the detail information about specifications and dimensions on part number 0804001.

Variation of this product

Part Number
0804000
0804003
0804004
0804009
0804010
0804011
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
With control lamp

10.35 €

20 7 Days false

11.95 €

20 21 Days true

11.95 €

20 21 Days true

10.15 €

20 7 Days false

10.15 €

20 21 Days false

11.70 €

20 21 Days true

Tech Support