Manufacturer part number: 0804101
Brand: PHOENIX CONTACT
Price: 11.95 €
Delivery time: 21 Days
With control lamp: true
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0804101
Model | - | With hinged lid | false | Voltage type | AC |
---|---|---|---|---|---|
Built-in depth(mm) | 57.5 | Rated current(A) | 16 | Rated voltage(V) | 250 |
Number of socket outlets | - | With child-protection | false | Width in number of modular spacings | 2.5 |
Degree of protection (IP) | IP20 | Number of active Pins (round) | - | Number of active Pins (flat) | - |
Protective earth pin round | - |
This page is Socket, EO-J, part number 0804101.
You can find the detail information about specifications and dimensions on part number 0804101.
Part Number |
---|
0804099 |
0804100 |
0804102 |
0804105 |
0804106 |
0804107 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | With control lamp |
---|---|---|---|---|---|---|
10.35 € | 20 | 7 Days | false | |||
10.35 € | 20 | 21 Days | false | |||
11.95 € | 20 | 21 Days | true | |||
10.15 € | 20 | 7 Days | false | |||
10.15 € | 20 | 21 Days | false | |||
11.70 € | 20 | 7 Days | true |