Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1068076
Model | - | With hinged lid | false | Voltage type | - |
---|---|---|---|---|---|
Built-in depth(mm) | 57.5 | Rated current(A) | 16 | Rated voltage(V) | 250 |
Number of socket outlets | - | With child-protection | false | Width in number of modular spacings | 2.5 |
With control lamp | true | Degree of protection (IP) | IP20 | Number of active Pins (round) | - |
Number of active Pins (flat) | - | Protective earth pin round | - |
This page is Socket, EO-E, part number 1068076.
You can find the detail information about specifications and dimensions on part number 1068076.