Connection element, PSD (2700091)

Connection element, PSD 2700091

Product Details:

Manufacturer part number: 2700091

Brand: PHOENIX CONTACT

Price: 37.20

Delivery time: 7 Days


Technical Data:

Tube mounting possible: false

Floor mounting possible: true

Connection type auxiliary circuit: Other


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2700091

Part Number
2700091
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tube mounting possible Floor mounting possible Connection type auxiliary circuit

37.20 €

5 7 Days falsetrueOther

Loading...

  1. 1

Basic information

Colour Black Bracket mounting possible false Suitable for AS interface false

This page is Connection element, PSD, part number 2700091.
You can find the detail information about specifications and dimensions on part number 2700091.

Variation of this product

Part Number
2700092
2700093
2700095
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tube mounting possible Floor mounting possible Connection type auxiliary circuit

37.20 €

5 7 Days truefalseOther

37.20 €

5 7 Days falsetrueScrew connection

37.20 €

5 7 Days truefalseScrew connection

Tech Support