Manufacturer part number: 2316361
Brand: PHOENIX CONTACT
Price: 924.23 €
Delivery time: 26 Days
Width: 22.5 mm
Supporting protocol for LON: false
Redundancy: -
Number of HW-interfaces other: 4
Supporting protocol for TCP/IP: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2316361
Part Number
|
---|
2316361 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Supporting protocol for LON | Redundancy | Number of HW-interfaces other | Supporting protocol for TCP/IP | Supporting protocol for ASI | Supporting protocol for PROFIBUS | Supporting protocol for CAN | Supporting protocol for KNX | Supporting protocol for MODBUS | Supporting protocol for Data-Highway | Supporting protocol for DeviceNet | Supporting protocol for SUCONET | Supporting protocol for other bus systems | Transmission rate (kBit/s) | Supporting protocol for INTERBUS-Safety | Radio standard Bluetooth | Radio standard WLAN 802.11 | Supporting protocol for AS-Interface Safety at Work | Supporting protocol for DeviceNet Safety | Supporting protocol for EtherNet/IP | Supporting protocol for Foundation Fieldbus | Supporting protocol for PROFINET CBA | Supporting protocol for PROFINET IO | Supporting protocol for PROFIsafe | Supporting protocol for SafetyBUS p | Type of data transmission | Radio standard GPRS | Radio standard GSM | Radio standard UMTS | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
924.23 € | 1 | 26 Days | 22.5 | false | - | 4 | false | false | false | false | false | false | false | false | false | true | - | false | false | false | false | false | false | false | false | false | false | false | Serial | false | false | false |
Loading...
Height(mm) | 99 | Depth(mm) | 114.5 | Suitable for safety functions | false |
---|---|---|---|---|---|
Number of HW-interfaces industrial Ethernet | 0 | Number of HW-interfaces RS-232 | 0 | Number of HW-interfaces RS-422 | 0 |
Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces serial TTY | 0 | Number of HW-interfaces USB | - |
Number of HW-interfaces parallel | 0 | With optical interface | false | Supporting protocol for INTERBUS | - |
With potential separation | false | Explosion safety category for gas | None | Explosion safety category for dust | None |
Appendant operation agent (Ex ia) | false | Appendant operation agent (Ex ib) | false | Supporting protocol for SERCOS | - |
Category according to EN 954-1 | - | Number of interfaces PROFINET | 0 | Number of HW-interfaces Wireless | 0 |
IO link master | false | Performance level acc. EN ISO 13849-1 | None | SIL according to IEC 61508 | None |
This page is Protocol converter, GW PL, part number 2316361.
You can find the detail information about specifications and dimensions on part number 2316361.
Configure
Basic Attributes
Type
Width(mm)
Supporting protocol for LON
Redundancy
Number of HW-interfaces other
Supporting protocol for TCP/IP
Supporting protocol for ASI
Supporting protocol for PROFIBUS
Supporting protocol for CAN
Supporting protocol for KNX
Supporting protocol for MODBUS
Supporting protocol for Data-Highway
Supporting protocol for DeviceNet
Supporting protocol for SUCONET
Supporting protocol for other bus systems
Transmission rate(kBit/s)
Supporting protocol for INTERBUS-Safety
Radio standard Bluetooth
Radio standard WLAN 802.11
Supporting protocol for AS-Interface Safety at Work
Supporting protocol for DeviceNet Safety
Supporting protocol for EtherNet/IP
Supporting protocol for Foundation Fieldbus
Supporting protocol for PROFINET CBA
Supporting protocol for PROFINET IO
Supporting protocol for PROFIsafe
Supporting protocol for SafetyBUS p
Type of data transmission
Radio standard GPRS
Radio standard GSM
Radio standard UMTS
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2316360 |
2316362 |
2316363 |
2316364 |
2316365 |
2702234 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Supporting protocol for LON | Redundancy | Number of HW-interfaces other | Supporting protocol for TCP/IP | Supporting protocol for ASI | Supporting protocol for PROFIBUS | Supporting protocol for CAN | Supporting protocol for KNX | Supporting protocol for MODBUS | Supporting protocol for Data-Highway | Supporting protocol for DeviceNet | Supporting protocol for SUCONET | Supporting protocol for other bus systems | Transmission rate (kBit/s) | Supporting protocol for INTERBUS-Safety | Radio standard Bluetooth | Radio standard WLAN 802.11 | Supporting protocol for AS-Interface Safety at Work | Supporting protocol for DeviceNet Safety | Supporting protocol for EtherNet/IP | Supporting protocol for Foundation Fieldbus | Supporting protocol for PROFINET CBA | Supporting protocol for PROFINET IO | Supporting protocol for PROFIsafe | Supporting protocol for SafetyBUS p | Type of data transmission | Radio standard GPRS | Radio standard GSM | Radio standard UMTS |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
924.23 € | 1 | 26 Days | 22.5 | - | false | 4 | - | - | - | - | - | - | - | - | - | true | - | - | - | - | - | - | - | - | - | - | - | - | Serial | - | - | - | |||
908.03 € | 1 | Quote | 22.5 | false | false | 4 | false | false | true | false | false | false | false | false | false | true | - | false | false | false | false | false | false | false | false | false | false | false | Serial | false | false | false | |||
924.23 € | 1 | 26 Days | 22.5 | false | false | 4 | false | false | false | false | false | true | false | false | false | true | - | false | false | false | false | false | false | true | false | false | false | false | Serial | false | false | false | |||
924.23 € | 1 | 26 Days | 22.5 | false | false | 4 | false | false | false | false | false | true | false | false | false | false | - | false | false | false | false | false | false | false | false | false | false | false | Serial | false | false | false | |||
924.23 € | 1 | 7 Days | 22.5 | false | false | 4 | false | false | true | false | false | true | false | false | false | true | - | false | false | false | false | false | false | false | false | false | false | false | Serial | false | false | false | |||
792.83 € | 1 | 7 Days | 22.5 | false | false | 0 | false | false | false | false | false | false | false | false | false | false | 1200 | false | false | false | false | false | false | false | false | false | false | false | Other | false | false | false |