Manufacturer part number: 2403869
Brand: PHOENIX CONTACT
Price: 443.08 €
Delivery time: Quote
Height: 126.1 mm
Supporting protocol for PROFIBUS: false
Supporting protocol for MODBUS: false
Supporting protocol for SERCOS: false
Supporting protocol for EtherNet/IP: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2403869
Part Number
|
---|
2403869 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | Supporting protocol for PROFIBUS | Supporting protocol for MODBUS | Supporting protocol for SERCOS | Supporting protocol for EtherNet/IP | Supporting protocol for PROFINET IO | |
---|---|---|---|---|---|---|---|---|---|---|---|
443.08 € | 1 | Quote | 126.1 | false | false | false | false | true |
Loading...
Width(mm) | 45 | Depth(mm) | 74 | Suitable for safety functions | false |
---|---|---|---|---|---|
Voltage type of supply voltage | DC | Supporting protocol for LON | false | Supporting protocol for TCP/IP | false |
Supporting protocol for ASI | false | Supporting protocol for CAN | false | Supporting protocol for INTERBUS | false |
Supporting protocol for KNX | false | Supporting protocol for Data-Highway | false | Supporting protocol for DeviceNet | false |
Supporting protocol for SUCONET | false | Supporting protocol for other bus systems | true | With potential separation | false |
Rail mounting possible | true | Explosion safety category for gas | - | Explosion safety category for dust | - |
Fieldbus connection over separate bus coupler possible | true | System accessory | true | Appendant operation agent (Ex ia) | false |
Appendant operation agent (Ex ib) | false | Degree of protection (IP) | IP20 | Supporting protocol for INTERBUS-Safety | false |
Category according to EN 954-1 | - | Front build in possible | false | Rack-assembly possible | false |
Wall mounting/direct mounting | false | Radio standard Bluetooth | - | Radio standard WLAN 802.11 | - |
IO link master | false | Performance level acc. EN ISO 13849-1 | - | Supporting protocol for AS-Interface Safety at Work | false |
Supporting protocol for DeviceNet Safety | false | Supporting protocol for Foundation Fieldbus | false | Supporting protocol for PROFINET CBA | false |
Supporting protocol for PROFIsafe | false | Supporting protocol for SafetyBUS p | false | Supply voltage AC 50 Hz(V) | -|- |
Supply voltage AC 60 Hz(V) | -|- | Supply voltage DC(V) | 19.2|30 | Radio standard GPRS | - |
Radio standard GSM | - | Radio standard UMTS | - | SIL according to IEC 61508 | - |
This page is Bus coupler, AXL F, part number 2403869.
You can find the detail information about specifications and dimensions on part number 2403869.
Configure
Basic Attributes
Type
Height(mm)
Supporting protocol for PROFIBUS
Supporting protocol for MODBUS
Supporting protocol for SERCOS
Supporting protocol for EtherNet/IP
Supporting protocol for PROFINET IO
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2688394 |
2688459 |
2688530 |
2688899 |
2701222 |
2701457 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Height (mm) | Supporting protocol for PROFIBUS | Supporting protocol for MODBUS | Supporting protocol for SERCOS | Supporting protocol for EtherNet/IP | Supporting protocol for PROFINET IO |
---|---|---|---|---|---|---|---|---|---|---|---|
540.00 € | 1 | Quote | 126.1 | false | false | false | true | false | |||
415.38 € | 1 | Quote | 126.1 | false | true | false | false | false | |||
415.38 € | 1 | Quote | 125.9 | true | false | false | false | false | |||
346.15 € | 1 | Quote | 126.1 | false | false | false | false | false | |||
643.85 € | 1 | 96 Days | 126.1 | false | false | false | false | true | |||
754.62 € | 1 | 7 Days | 126.1 | false | false | false | false | false |