Communication module, AXL F (2688666)

Communication module, AXL F 2688666

Product Details:

Manufacturer part number: 2688666

Brand: PHOENIX CONTACT

Price: 371.08

Delivery time: 81 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2688666

Part Number
2688666
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

371.08 €

1 81 Days

Loading...

  1. 1

Basic information

Width(mm) 35 Height(mm) 126.1 Depth(mm) 54
Suitable for safety functions false Voltage type of supply voltage - Supporting protocol for LON false
Supporting protocol for TCP/IP false Supporting protocol for ASI false Supporting protocol for PROFIBUS false
Supporting protocol for CAN false Supporting protocol for INTERBUS false Supporting protocol for KNX false
Supporting protocol for MODBUS false Supporting protocol for Data-Highway false Supporting protocol for DeviceNet false
Supporting protocol for SUCONET false Supporting protocol for other bus systems true With potential separation true
Rail mounting possible true Explosion safety category for gas - Explosion safety category for dust -
Fieldbus connection over separate bus coupler possible true System accessory true Appendant operation agent (Ex ia) false
Appendant operation agent (Ex ib) false Degree of protection (IP) IP20 Supporting protocol for SERCOS false
Supporting protocol for INTERBUS-Safety false Category according to EN 954-1 - Front build in possible false
Rack-assembly possible false Wall mounting/direct mounting false Radio standard Bluetooth -
Radio standard WLAN 802.11 - IO link master false Performance level acc. EN ISO 13849-1 -
Supporting protocol for AS-Interface Safety at Work false Supporting protocol for DeviceNet Safety false Supporting protocol for EtherNet/IP false
Supporting protocol for Foundation Fieldbus false Supporting protocol for PROFINET CBA false Supporting protocol for PROFINET IO false
Supporting protocol for PROFIsafe false Supporting protocol for SafetyBUS p false Supply voltage AC 50 Hz(V) -|-
Supply voltage AC 60 Hz(V) -|- Supply voltage DC(V) -|- Radio standard GPRS -
Radio standard GSM - Radio standard UMTS - SIL according to IEC 61508 -

This page is Communication module, AXL F, part number 2688666.
You can find the detail information about specifications and dimensions on part number 2688666.

Variation of this product

Part Number
2702006
2702864
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

470.77 €

1 68 Days

710.31 €

1 7 Days

Tech Support