Manufacturer part number: 2861506
Brand: PHOENIX CONTACT
Price: 671.54 €
Delivery time: 40 Days
Width: 85 mm
Height: 119.8 mm
With potential separation: true
Supply voltage DC: 19.2|30 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2861506
Depth(mm) | 71.5 | Suitable for safety functions | false | Voltage type of supply voltage | DC |
---|---|---|---|---|---|
Supporting protocol for LON | false | Supporting protocol for TCP/IP | false | Supporting protocol for ASI | false |
Supporting protocol for PROFIBUS | false | Supporting protocol for CAN | false | Supporting protocol for INTERBUS | true |
Supporting protocol for KNX | false | Supporting protocol for MODBUS | false | Supporting protocol for Data-Highway | false |
Supporting protocol for DeviceNet | false | Supporting protocol for SUCONET | false | Supporting protocol for other bus systems | true |
Rail mounting possible | true | Explosion safety category for gas | - | Explosion safety category for dust | - |
Fieldbus connection over separate bus coupler possible | true | System accessory | true | Appendant operation agent (Ex ia) | false |
Appendant operation agent (Ex ib) | false | Degree of protection (IP) | IP20 | Supporting protocol for SERCOS | false |
Supporting protocol for INTERBUS-Safety | false | Category according to EN 954-1 | - | Front build in possible | false |
Rack-assembly possible | false | Wall mounting/direct mounting | false | Radio standard Bluetooth | - |
Radio standard WLAN 802.11 | - | IO link master | false | Performance level acc. EN ISO 13849-1 | - |
Supporting protocol for AS-Interface Safety at Work | false | Supporting protocol for DeviceNet Safety | false | Supporting protocol for EtherNet/IP | false |
Supporting protocol for Foundation Fieldbus | false | Supporting protocol for PROFINET CBA | false | Supporting protocol for PROFINET IO | false |
Supporting protocol for PROFIsafe | false | Supporting protocol for SafetyBUS p | false | Supply voltage AC 50 Hz(V) | -|- |
Supply voltage AC 60 Hz(V) | -|- | Radio standard GPRS | - | Radio standard GSM | - |
Radio standard UMTS | - | SIL according to IEC 61508 | - |
This page is Bus coupler, IBS IL, part number 2861506.
You can find the detail information about specifications and dimensions on part number 2861506.
Part Number |
---|
2701150 |
2742586 |
2861218 |
2861580 |
2861593 |
2862000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | With potential separation | Supply voltage DC (V) |
---|---|---|---|---|---|---|---|---|---|
380.77 € | 1 | 40 Days | 48.8 | 135 | true | 24|30 | |||
747.69 € | 1 | Quote | 146.4 | 140.5 | true | 24|30 | |||
484.62 € | 1 | 7 Days | 85 | 119.8 | true | 19.2|30 | |||
346.15 € | 1 | 61 Days | 48.8 | 135 | true | 24|30 | |||
353.08 € | 1 | 7 Days | 85 | 119.8 | false | 24|30 | |||
373.85 € | 1 | 33 Days | 48.8 | 135 | true | 24|30 |