Manufacturer part number: 1038567
Brand: PHOENIX CONTACT
Price: 570.09 €
Delivery time: 7 Days
Voltage type of supply voltage: DC
Supply voltage AC 50 Hz: -|- V
Supply voltage AC 60 Hz: -|- V
Supply voltage DC: 10|60 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1038567
Part Number
|
---|
1038567 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Voltage type of supply voltage | Supply voltage AC 50 Hz (V) | Supply voltage AC 60 Hz (V) | Supply voltage DC (V) | |
---|---|---|---|---|---|---|---|---|---|
570.09 € | 1 | 7 Days | DC | -|- | -|- | 10|60 |
Loading...
Width(mm) | - | Height(mm) | - | Depth(mm) | - |
---|---|---|---|---|---|
Suitable for safety functions | false | Supporting protocol for LON | - | Supporting protocol for TCP/IP | - |
Supporting protocol for ASI | - | Supporting protocol for PROFIBUS | - | Supporting protocol for CAN | - |
Supporting protocol for INTERBUS | - | Supporting protocol for KNX | - | Supporting protocol for MODBUS | - |
Supporting protocol for Data-Highway | - | Supporting protocol for DeviceNet | - | Supporting protocol for SUCONET | - |
Supporting protocol for other bus systems | - | With potential separation | false | Rail mounting possible | true |
Explosion safety category for gas | - | Explosion safety category for dust | - | Fieldbus connection over separate bus coupler possible | true |
System accessory | true | Appendant operation agent (Ex ia) | false | Appendant operation agent (Ex ib) | false |
Degree of protection (IP) | IP20 | Supporting protocol for SERCOS | - | Supporting protocol for INTERBUS-Safety | - |
Category according to EN 954-1 | - | Front build in possible | false | Rack-assembly possible | false |
Wall mounting/direct mounting | false | Radio standard Bluetooth | - | Radio standard WLAN 802.11 | - |
IO link master | false | Performance level acc. EN ISO 13849-1 | - | Supporting protocol for AS-Interface Safety at Work | - |
Supporting protocol for DeviceNet Safety | - | Supporting protocol for EtherNet/IP | - | Supporting protocol for Foundation Fieldbus | - |
Supporting protocol for PROFINET CBA | - | Supporting protocol for PROFINET IO | - | Supporting protocol for PROFIsafe | - |
Supporting protocol for SafetyBUS p | - | Radio standard GPRS | - | Radio standard GSM | - |
Radio standard UMTS | - | SIL according to IEC 61508 | - |
This page is SMS relay, TC MOBILE, part number 1038567.
You can find the detail information about specifications and dimensions on part number 1038567.
Part Number |
---|
1038568 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Voltage type of supply voltage | Supply voltage AC 50 Hz (V) | Supply voltage AC 60 Hz (V) | Supply voltage DC (V) |
---|---|---|---|---|---|---|---|---|---|
570.09 € | 1 | 75 Days | AC | 93|250 | 93|250 | -|- |