Manufacturer part number: 2878023
Brand: PHOENIX CONTACT
Price: 312.17 €
Delivery time: 33 Days
Transmission rate: 2000000 kBit/s
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2878023
Width(mm) | 65 | Height(mm) | 16 | Depth(mm) | 59 |
---|---|---|---|---|---|
Suitable for safety functions | false | Supporting protocol for LON | false | Number of HW-interfaces industrial Ethernet | 0 |
Number of HW-interfaces RS-232 | 0 | Number of HW-interfaces RS-422 | 0 | Redundancy | false |
Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces serial TTY | 0 | Number of HW-interfaces USB | - |
Number of HW-interfaces parallel | 0 | Number of HW-interfaces other | 0 | With optical interface | true |
Supporting protocol for TCP/IP | false | Supporting protocol for ASI | false | Supporting protocol for PROFIBUS | false |
Supporting protocol for CAN | false | Supporting protocol for INTERBUS | true | Supporting protocol for KNX | false |
Supporting protocol for MODBUS | false | Supporting protocol for Data-Highway | false | Supporting protocol for DeviceNet | false |
Supporting protocol for SUCONET | false | Supporting protocol for other bus systems | false | With potential separation | false |
Explosion safety category for gas | None | Explosion safety category for dust | None | Appendant operation agent (Ex ia) | false |
Appendant operation agent (Ex ib) | false | Supporting protocol for SERCOS | - | Supporting protocol for INTERBUS-Safety | false |
Category according to EN 954-1 | - | Number of interfaces PROFINET | 0 | Number of HW-interfaces Wireless | 0 |
Radio standard Bluetooth | false | Radio standard WLAN 802.11 | false | IO link master | false |
Performance level acc. EN ISO 13849-1 | None | Supporting protocol for AS-Interface Safety at Work | false | Supporting protocol for DeviceNet Safety | false |
Supporting protocol for EtherNet/IP | false | Supporting protocol for Foundation Fieldbus | false | Supporting protocol for PROFINET CBA | false |
Supporting protocol for PROFINET IO | false | Supporting protocol for PROFIsafe | false | Supporting protocol for SafetyBUS p | false |
Type of data transmission | Other | Radio standard GPRS | false | Radio standard GSM | false |
Radio standard UMTS | false | SIL according to IEC 61508 | None |
This page is INTERBUS fiber optic adapter, IBS OPTOSUB, part number 2878023.
You can find the detail information about specifications and dimensions on part number 2878023.
Part Number |
---|
2863999 |
2864008 |
2878010 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Transmission rate (kBit/s) |
---|---|---|---|---|---|---|
- | 1 | Quote | 500000 | |||
- | 1 | Quote | 500000 | |||
312.17 € | 1 | 47 Days | 2000000 |