Round cable set, CABLE-FLK (2318130)

Round cable set, CABLE-FLK 2318130

Product Details:

Manufacturer part number: 2318130

Brand: PHOENIX CONTACT

Price: 37.15

Delivery time: 40 Days


Technical Data:

Number of poles: 16

Length: 1 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2318130

Part Number
2318130
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of poles Length
(m)

37.15 €

5 40 Days 161

Loading...

  1. 1

Basic information

Function PLC - other devices Type of electrical connection, box-sided Other Type of electrical connection, field-sided Other
Suitable for input board PLC true Suitable for output card PLC true Suitable for digital signals true
Suitable for analogue signals true

This page is Round cable set, CABLE-FLK, part number 2318130.
You can find the detail information about specifications and dimensions on part number 2318130.

Variation of this product

Part Number
2318127
2318143
2318156
2318172
2318185
2318198
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of poles Length
(m)

35.00 €

6 40 Days 160.5

40.10 €

5 40 Days 161.5

42.85 €

5 40 Days 162

48.60 €

4 40 Days 163

54.15 €

4 40 Days 164

66.60 €

3 40 Days 166

Tech Support