Connecting cable, IPLC-V8C (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2905263

Part Number
2905263
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.10 €

8 54 Days

Loading...

  1. 1

Basic information

Function - Number of poles 5 Length(m) 0.3
Type of electrical connection, box-sided Other Type of electrical connection, field-sided Other Suitable for input board PLC true
Suitable for output card PLC true Suitable for digital signals true Suitable for analogue signals false

This page is Connecting cable, IPLC-V8C, part number 2905263.
You can find the detail information about specifications and dimensions on part number 2905263.

Tech Support