Manufacturer part number: 2299602
Brand: PHOENIX CONTACT
Price: 165.60 €
Delivery time: 40 Days
Length: 10 m
Suitable for analogue signals: true
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2299602
Function | PLC - other devices | Number of poles | 40 | Type of electrical connection, box-sided | Other |
---|---|---|---|---|---|
Type of electrical connection, field-sided | Other | Suitable for input board PLC | true | Suitable for output card PLC | true |
Suitable for digital signals | true |
This page is Round cable set, FLK 40, part number 2299602.
You can find the detail information about specifications and dimensions on part number 2299602.
Part Number |
---|
2289049 |
2289052 |
2294623 |
2294636 |
2294649 |
2299589 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (m) | Suitable for analogue signals |
---|---|---|---|---|---|---|---|
99.35 € | 2 | 40 Days | 3.5 | true | |||
105.10 € | 2 | 40 Days | 4 | true | |||
75.35 € | 3 | 40 Days | 1 | false | |||
81.20 € | 3 | 40 Days | 1.5 | false | |||
87.00 € | 3 | 40 Days | 2 | false | |||
120.90 € | 2 | 40 Days | 6 | true |