Manufacturer part number: 2321732
Brand: PHOENIX CONTACT
Price: 149.10 €
Delivery time: 7 Days
Number of poles: 14
Length: 2 m
Suitable for input board PLC: true
Suitable for output card PLC: true
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2321732
Function | PLC - other devices | Type of electrical connection, box-sided | Other | Type of electrical connection, field-sided | Other |
---|---|---|---|---|---|
Suitable for digital signals | true | Suitable for analogue signals | false |
This page is Round cable set, CABLE-FCN, part number 2321732.
You can find the detail information about specifications and dimensions on part number 2321732.
Part Number |
---|
2321266 |
2321279 |
2321282 |
2321745 |
2321758 |
2321761 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of poles | Length (m) | Suitable for input board PLC | Suitable for output card PLC |
---|---|---|---|---|---|---|---|---|---|
138.70 € | 2 | 47 Days | 14 | 1 | true | false | |||
154.30 € | 2 | 47 Days | 14 | 2 | true | false | |||
172.70 € | 2 | 47 Days | 14 | 3 | true | false | |||
163.50 € | 2 | 47 Days | 14 | 3 | true | true | |||
180.40 € | 2 | 47 Days | 14 | 4 | true | true | |||
213.20 € | 1 | 47 Days | 14 | 6 | true | true |