Manufacturer part number: 2289573
Brand: PHOENIX CONTACT
Price: 112.00 €
Delivery time: 47 Days
Number of poles: 50
Length: 4.5 m
Suitable for input board PLC: true
Suitable for output card PLC: true
Suitable for analogue signals: true
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2289573
Part Number
|
---|
2289573 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of poles | Length (m) | Suitable for input board PLC | Suitable for output card PLC | Suitable for analogue signals | |
---|---|---|---|---|---|---|---|---|---|---|
112.00 € | 2 | 47 Days | 50 | 4.5 | true | true | true |
Loading...
Function | PLC - other devices | Type of electrical connection, box-sided | Other | Type of electrical connection, field-sided | Other |
---|---|---|---|---|---|
Suitable for digital signals | true |
This page is Round cable set, FLK 50, part number 2289573.
You can find the detail information about specifications and dimensions on part number 2289573.
Part Number |
---|
2289599 |
2289638 |
2289654 |
2289667 |
2296744 |
2296773 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of poles | Length (m) | Suitable for input board PLC | Suitable for output card PLC | Suitable for analogue signals |
---|---|---|---|---|---|---|---|---|---|---|
124.20 € | 2 | 47 Days | 50 | 5.5 | true | true | true | |||
145.30 € | 2 | 47 Days | 50 | 7.5 | true | true | true | |||
159.30 € | 2 | 47 Days | 50 | 8.5 | true | true | true | |||
165.60 € | 2 | 47 Days | 50 | 9 | true | true | true | |||
194.60 € | 1 | 7 Days | 14 | 6 | true | true | true | |||
270.10 € | 1 | 40 Days | 14 | 10 | true | true | true |