Manufacturer part number: 1066587
Brand: PHOENIX CONTACT
Price: 54.15 €
Delivery time: 40 Days
Number of poles: 9
Length: 1 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1066587
Function | - | Type of electrical connection, box-sided | Other | Type of electrical connection, field-sided | Other |
---|---|---|---|---|---|
Suitable for input board PLC | true | Suitable for output card PLC | true | Suitable for digital signals | true |
Suitable for analogue signals | true |
This page is Halogen-free round cable, CABLE-D SUB, part number 1066587.
You can find the detail information about specifications and dimensions on part number 1066587.
Part Number |
---|
1066588 |
1066589 |
1066591 |
1066592 |
1066593 |
1066594 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of poles | Length (m) |
---|---|---|---|---|---|---|---|
59.95 € | 4 | 40 Days | 9 | 2 | |||
65.80 € | 3 | 40 Days | 9 | 3 | |||
54.15 € | 4 | 40 Days | 9 | 1 | |||
59.95 € | 4 | 40 Days | 9 | 2 | |||
65.80 € | 3 | 40 Days | 9 | 3 | |||
54.15 € | 4 | 40 Days | 9 | 1 |