Manufacturer part number: 2314590
Brand: PHOENIX CONTACT
Price: 190.90 €
Delivery time: 68 Days
Number of poles: 50
Length: 2 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2314590
Function | - | Type of electrical connection, box-sided | Other | Type of electrical connection, field-sided | Other |
---|---|---|---|---|---|
Suitable for input board PLC | true | Suitable for output card PLC | true | Suitable for digital signals | true |
Suitable for analogue signals | false |
This page is Assembled shielded round cable, FLK-MIL, part number 2314590.
You can find the detail information about specifications and dimensions on part number 2314590.
Part Number |
---|
2314781 |
2314794 |
2314804 |
2314817 |
2314820 |
2321868 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of poles | Length (m) |
---|---|---|---|---|---|---|---|
190.90 € | 1 | 68 Days | 50 | 3 | |||
205.30 € | 1 | 68 Days | 50 | 4 | |||
290.30 € | 1 | 68 Days | 50 | 10 | |||
371.40 € | 1 | 68 Days | 50 | 15 | |||
448.50 € | 1 | 68 Days | 50 | 20 | |||
1,510.00 € | 1 | 68 Days | 50 | 80 |