Manufacturer part number: 2909752
Brand: PHOENIX CONTACT
Price: 436.20 €
Delivery time: 98 Days
Number of poles: 25
Length: 1 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2909752
Function | - | Type of electrical connection, box-sided | Other | Type of electrical connection, field-sided | Other |
---|---|---|---|---|---|
Suitable for input board PLC | false | Suitable for output card PLC | false | Suitable for digital signals | false |
Suitable for analogue signals | false |
This page is Assembled shielded round cable, CAB-D SUB, part number 2909752.
You can find the detail information about specifications and dimensions on part number 2909752.
Part Number |
---|
2909609 |
2909610 |
2909611 |
2909753 |
2909754 |
2909755 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of poles | Length (m) |
---|---|---|---|---|---|---|---|
840.10 € | 10 | 98 Days | 25 | 10 | |||
1,061.00 € | 10 | 98 Days | 25 | 15 | |||
1,680.00 € | 10 | 93 Days | 25 | 30 | |||
529.90 € | 10 | 98 Days | 25 | 3 | |||
622.30 € | 10 | 98 Days | 25 | 5 | |||
830.40 € | 10 | 98 Days | 25 | 10 |