Manufacturer part number: 2302049
Brand: PHOENIX CONTACT
Price: 75.15 €
Delivery time: 7 Days
Number of poles: 9
Length: 6 m
Type of electrical connection, field-sided: Other
Suitable for input board PLC: true
Suitable for output card PLC: true
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2302049
Part Number
|
---|
2302049 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of poles | Length (m) | Type of electrical connection, field-sided | Suitable for input board PLC | Suitable for output card PLC | Suitable for digital signals | Suitable for analogue signals | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
75.15 € | 3 | 7 Days | 9 | 6 | Other | true | true | true | true |
Loading...
Function | - | Type of electrical connection, box-sided | Other |
---|
This page is Assembled shielded round cable, CABLE-D SUB, part number 2302049.
You can find the detail information about specifications and dimensions on part number 2302049.
Part Number |
---|
2302078 |
2302104 |
2302269 |
2302285 |
2302324 |
2305415 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of poles | Length (m) | Type of electrical connection, field-sided | Suitable for input board PLC | Suitable for output card PLC | Suitable for digital signals | Suitable for analogue signals |
---|---|---|---|---|---|---|---|---|---|---|---|---|
60.55 € | 4 | 7 Days | 15 | 1.5 | Other | true | true | true | true | |||
76.45 € | 3 | 7 Days | 15 | 4 | Other | true | true | true | true | |||
110.90 € | 2 | 7 Days | 50 | 0.5 | Other | true | true | true | true | |||
131.10 € | 2 | 7 Days | 50 | 1.5 | Other | true | true | true | true | |||
225.50 € | 1 | 7 Days | 50 | 6 | Other | true | true | true | true | |||
50.05 € | 4 | 7 Days | 9 | 1 | Other | true | true | true | true |