Manufacturer part number: 2299288
Brand: PHOENIX CONTACT
Price: Please contact the support for quotation
Delivery time: Quote
Length: 10 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2299288
Function | PLC - other devices | Number of poles | 10 | Type of electrical connection, box-sided | Other |
---|---|---|---|---|---|
Type of electrical connection, field-sided | Other | Suitable for input board PLC | true | Suitable for output card PLC | true |
Suitable for digital signals | true | Suitable for analogue signals | true |
This page is Round cable set, FLK 10, part number 2299288.
You can find the detail information about specifications and dimensions on part number 2299288.
Part Number |
---|
2299233 |
2299259 |
2299262 |
2299275 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (m) |
---|---|---|---|---|---|---|
30.70 € | 6 | 7 Days | 2 | |||
38.90 € | 5 | 40 Days | 4 | |||
46.50 € | 4 | 40 Days | 6 | |||
54.15 € | 4 | 40 Days | 8 |