Manufacturer part number: 2304199
Brand: PHOENIX CONTACT
Price: 175.30 €
Delivery time: 47 Days
Length: 2 m
Suitable for input board PLC: false
Suitable for output card PLC: true
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2304199
Function | PLC - other devices | Number of poles | 14 | Type of electrical connection, box-sided | Other |
---|---|---|---|---|---|
Type of electrical connection, field-sided | Other | Suitable for digital signals | true | Suitable for analogue signals | false |
This page is Round cable set, FCN 40, part number 2304199.
You can find the detail information about specifications and dimensions on part number 2304199.
Part Number |
---|
2304209 |
2304212 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (m) | Suitable for input board PLC | Suitable for output card PLC |
---|---|---|---|---|---|---|---|---|
156.90 € | 2 | 47 Days | 1 | true | false | |||
175.30 € | 2 | 47 Days | 2 | true | false |