Round cable set, FLK 34 (2299534)

Round cable set, FLK 34 2299534

Product Details:

Manufacturer part number: 2299534

Brand: PHOENIX CONTACT

Price: 108.30

Delivery time: 40 Days


Technical Data:

Length: 6 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2299534

Part Number
2299534
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)

108.30 €

2 40 Days 6

Loading...

  1. 1

Basic information

Function PLC - other devices Number of poles 34 Type of electrical connection, box-sided Other
Type of electrical connection, field-sided Other Suitable for input board PLC true Suitable for output card PLC true
Suitable for digital signals true Suitable for analogue signals true

This page is Round cable set, FLK 34, part number 2299534.
You can find the detail information about specifications and dimensions on part number 2299534.

Variation of this product

Part Number
2299521
2299547
2299550
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(m)

87.30 €

3 40 Days 4

129.90 €

2 40 Days 8

151.60 €

2 40 Days 10

Tech Support