Manufacturer part number: 2299026
Brand: PHOENIX CONTACT
Price: 59.65 €
Delivery time: 40 Days
Length: 4 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2299026
Function | PLC - other devices | Number of poles | 14 | Type of electrical connection, box-sided | Other |
---|---|---|---|---|---|
Type of electrical connection, field-sided | Other | Suitable for input board PLC | true | Suitable for output card PLC | true |
Suitable for digital signals | true | Suitable for analogue signals | true |
This page is Assembled shielded round cable, FLK 14, part number 2299026.
You can find the detail information about specifications and dimensions on part number 2299026.
Part Number |
---|
2299039 |
2299042 |
2299055 |
2299071 |
2299084 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (m) |
---|---|---|---|---|---|---|
73.95 € | 3 | 40 Days | 6 | |||
89.85 € | 3 | 40 Days | 8 | |||
102.50 € | 2 | 40 Days | 10 | |||
44.90 € | 5 | 7 Days | 1.2 | |||
49.45 € | 4 | 7 Days | 1.8 |