Manufacturer part number: 2909731
Brand: PHOENIX CONTACT
Price: 789.50 €
Delivery time: 56 Days
Length: 1 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2909731
Function | - | Number of poles | - | Type of electrical connection, box-sided | - |
---|---|---|---|---|---|
Type of electrical connection, field-sided | - | Suitable for input board PLC | false | Suitable for output card PLC | false |
Suitable for digital signals | false | Suitable for analogue signals | false |
This page is Migration cable, CAB-TE, part number 2909731.
You can find the detail information about specifications and dimensions on part number 2909731.
Part Number |
---|
2909732 |
2909733 |
2909734 |
2909735 |
2909736 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (m) |
---|---|---|---|---|---|---|
821.50 € | 10 | 56 Days | 3 | |||
1,926.00 € | 10 | 35 Days | 5 | |||
3,346.00 € | 10 | 35 Days | 10 | |||
4,818.00 € | 10 | 35 Days | 15 | |||
9,015.00 € | 10 | 35 Days | 30 |