Assembled shielded Halogen-free round cable, CABLE-D SUB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2908516
2908517
2908518
2908522
2908523
2908525
2908526
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)

159.30 €

2 54 Days 1

176.60 €

2 54 Days 2

193.80 €

1 54 Days 3

314.50 €

1 54 Days 10

400.70 €

1 54 Days 15

486.70 €

1 54 Days 20

572.80 €

1 54 Days 25

Loading...

  1. 1

Basic information

Function - Number of poles 37 Type of electrical connection, box-sided Other
Type of electrical connection, field-sided Other Suitable for input board PLC true Suitable for output card PLC true
Suitable for digital signals true Suitable for analogue signals true

Tech Support