Manufacturer part number: 2906950
Brand: PHOENIX CONTACT
Price: 164.70 €
Delivery time: 40 Days
Length: 0.5 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2906950
Function | PLC - other devices | Number of poles | 24 | Type of electrical connection, box-sided | Other |
---|---|---|---|---|---|
Type of electrical connection, field-sided | Other | Suitable for input board PLC | true | Suitable for output card PLC | true |
Suitable for digital signals | true | Suitable for analogue signals | true |
This page is Assembled shielded round cable, CABLE-2FLK, part number 2906950.
You can find the detail information about specifications and dimensions on part number 2906950.
Part Number |
---|
2906951 |
2906952 |
2906954 |
2906955 |
2906956 |
2906957 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (m) |
---|---|---|---|---|---|---|
171.60 € | 2 | 40 Days | 1 | |||
178.50 € | 2 | 40 Days | 1.5 | |||
186.80 € | 1 | 40 Days | 2 | |||
200.60 € | 1 | 40 Days | 3 | |||
215.70 € | 1 | 40 Days | 4 | |||
244.90 € | 1 | 40 Days | 6 |