Manufacturer part number: 2306951
Brand: PHOENIX CONTACT
Price: 177.30 €
Delivery time: 40 Days
Length: 1 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2306951
Function | - | Number of poles | 14 | Type of electrical connection, box-sided | Other |
---|---|---|---|---|---|
Type of electrical connection, field-sided | Other | Suitable for input board PLC | true | Suitable for output card PLC | true |
Suitable for digital signals | true | Suitable for analogue signals | false |
This page is Assembled shielded round cable, FLKMIL 50, part number 2306951.
You can find the detail information about specifications and dimensions on part number 2306951.
Part Number |
---|
2306304 |
2306964 |
2306977 |
2306980 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (m) |
---|---|---|---|---|---|---|
196.00 € | 1 | 40 Days | 2 | |||
216.00 € | 1 | 40 Days | 3 | |||
254.60 € | 1 | 40 Days | 5 | |||
346.90 € | 1 | 40 Days | 10 |