• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Connecting cable, COM CAB (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2400127

Part Number
2400127
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

59.95 €

3 7 Days

Loading...

  1. 1

Basic information

Function PLC programming device Number of poles 9 Length(m) 3
Type of electrical connection, box-sided Other Type of electrical connection, field-sided Other Suitable for input board PLC false
Suitable for output card PLC false Suitable for digital signals false Suitable for analogue signals false

This page is Connecting cable, COM CAB, part number 2400127.
You can find the detail information about specifications and dimensions on part number 2400127.

Tech Support