Manufacturer part number: 1013241
Brand: PHOENIX CONTACT
Price: 2,855.60 €
Delivery time: 91 Days
Function: PLC - other devices
Length: 32 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1013241
Number of poles | 18 | Type of electrical connection, box-sided | Other | Type of electrical connection, field-sided | Other |
---|---|---|---|---|---|
Suitable for input board PLC | false | Suitable for output card PLC | false | Suitable for digital signals | false |
Suitable for analogue signals | false |
This page is Interface cable, VIP 16-channel cable, CAB-MSTB32, part number 1013241.
You can find the detail information about specifications and dimensions on part number 1013241.
Part Number |
---|
1013239 |
1013240 |
1065474 |
2906874 |
2906884 |
2906886 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Function | Length (m) |
---|---|---|---|---|---|---|---|
1,868.70 € | 1 | 91 Days | PLC - other devices | 18 | |||
1,934.30 € | 1 | 91 Days | PLC - other devices | 19 | |||
1,942.90 € | 1 | 98 Days | - | 25 | |||
700.80 € | 1 | 98 Days | PLC - other devices | 0.5 | |||
700.80 € | 1 | 98 Days | PLC - other devices | 1 | |||
765.70 € | 1 | 98 Days | PLC - other devices | 2 |