Manufacturer part number: 2688093
Brand: PHOENIX CONTACT
Price: 526.15 €
Delivery time: 7 Days
Width: 53.6 mm
Depth: 54 mm
Frequency measurement: true
Voltage type of supply voltage: DC
Supporting protocol for other bus systems: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2688093
Part Number
|
---|
2688093 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Depth (mm) | Frequency measurement | Voltage type of supply voltage | Supporting protocol for other bus systems | Number of functions | Supply voltage AC 50 Hz (V) | Supply voltage AC 60 Hz (V) | Supply voltage DC (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
526.15 € | 1 | 7 Days | 53.6 | 54 | true | DC | - | 2 | 24|24 | -|- | 19.2|30 |
Loading...
Height(mm) | 126.1 | Suitable for safety functions | false | Supporting protocol for LON | - |
---|---|---|---|---|---|
Number of HW-interfaces industrial Ethernet | 0 | Number of HW-interfaces RS-232 | 0 | Number of HW-interfaces RS-422 | 0 |
Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces serial TTY | 0 | Number of HW-interfaces USB | - |
Number of HW-interfaces parallel | 0 | Number of HW-interfaces other | 2 | With optical interface | false |
Supporting protocol for TCP/IP | false | Supporting protocol for ASI | - | Supporting protocol for PROFIBUS | - |
Supporting protocol for CAN | - | Supporting protocol for INTERBUS | - | Supporting protocol for KNX | - |
Supporting protocol for MODBUS | - | Supporting protocol for Data-Highway | - | Supporting protocol for DeviceNet | - |
Supporting protocol for SUCONET | - | Suitable for counting | - | Suitable for weighting | - |
Suitable for welding control | - | Suitable for pressure control | - | Suitable for NC | - |
Suitable for SSI | - | Function electronic positioning available | - | Suitable for CNC | - |
Suitable for incremental data detection | - | Suitable for detection absolute value | - | Flux controller possible | - |
Suitable for flux measurement | - | Suitable for path controller | - | Suitable for cam controller | - |
Suitable for flying saw | - | Suitable for multi-axis control | - | Single-axis controller possible | - |
Suitable for multi-axis positioning | - | Single-axis positioning possible | - | Rail mounting possible | true |
Explosion safety category for gas | - | Explosion safety category for dust | - | Fieldbus connection over separate bus coupler possible | true |
System accessory | true | Appendant operation agent (Ex ia) | false | Appendant operation agent (Ex ib) | false |
Degree of protection (IP) | IP20 | Supporting protocol for SERCOS | - | Supporting protocol for INTERBUS-Safety | - |
Category according to EN 954-1 | - | Number of interfaces PROFINET | 0 | Number of HW-interfaces Wireless | 0 |
Front build in possible | true | Rack-assembly possible | false | Wall mounting/direct mounting | false |
Radio standard Bluetooth | - | Radio standard WLAN 802.11 | - | Function block automatic reset | false |
Function block contactless working protection installation | false | Function block operating mode selection | false | Function block emergency stop | false |
Function block restart blockage | false | Function block access control | false | Function block affirm pushbutton | false |
Function block 2-hand switching | false | IO link master | false | Performance level acc. EN ISO 13849-1 | - |
Contactor control function block | false | Supporting protocol for AS-Interface Safety at Work | - | Supporting protocol for DeviceNet Safety | - |
Supporting protocol for EtherNet/IP | - | Supporting protocol for Foundation Fieldbus | - | Supporting protocol for PROFINET CBA | - |
Supporting protocol for PROFINET IO | - | Supporting protocol for PROFIsafe | - | Supporting protocol for SafetyBUS p | - |
Suitable for temperature control | - | Radio standard GPRS | - | Radio standard GSM | - |
Radio standard UMTS | - | SIL according to IEC 61508 | - | Degree of protection (NEMA) | - |
This page is Special function module, AXL F, part number 2688093.
You can find the detail information about specifications and dimensions on part number 2688093.
Configure
Basic Attributes
Type
Width(mm)
Depth(mm)
Frequency measurement
Voltage type of supply voltage
Supporting protocol for other bus systems
Number of functions
Supply voltage AC 50 Hz(V)
Supply voltage AC 60 Hz(V)
Supply voltage DC(V)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1007352 |
2688433 |
2701239 |
2702655 |
2702671 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Depth (mm) | Frequency measurement | Voltage type of supply voltage | Supporting protocol for other bus systems | Number of functions | Supply voltage AC 50 Hz (V) | Supply voltage AC 60 Hz (V) | Supply voltage DC (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
293.54 € | 1 | 7 Days | 35 | 54 | false | DC | true | 0 | 19.2|19.2 | 19.2|19.2 | 19.2|30 | |||
401.54 € | 1 | 74 Days | 35 | 54 | true | DC | - | 2 | 24|24 | -|- | 19.2|30 | |||
650.77 € | 1 | 75 Days | 53.6 | 54 | true | DC | - | 1 | 24|24 | -|- | 19.2|30 | |||
1,017.69 € | 1 | 47 Days | 35 | 54 | false | DC | - | 1 | 24|24 | -|- | -|- | |||
625.85 € | 1 | 7 Days | 53.6 | 65.5 | false | - | - | 0 | -|- | -|- | -|- |