Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Width(mm) | - | Height(mm) | - | Depth(mm) | - |
---|---|---|---|---|---|
Frequency measurement | false | Suitable for safety functions | false | Voltage type of supply voltage | DC |
Supporting protocol for LON | - | Number of HW-interfaces industrial Ethernet | 0 | Number of HW-interfaces RS-232 | 0 |
Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces serial TTY | 0 |
Number of HW-interfaces USB | - | Number of HW-interfaces parallel | 0 | Number of HW-interfaces other | 0 |
With optical interface | false | Supporting protocol for TCP/IP | - | Supporting protocol for ASI | - |
Supporting protocol for PROFIBUS | - | Supporting protocol for CAN | - | Supporting protocol for INTERBUS | true |
Supporting protocol for KNX | - | Supporting protocol for MODBUS | - | Supporting protocol for Data-Highway | - |
Supporting protocol for DeviceNet | - | Supporting protocol for SUCONET | - | Supporting protocol for other bus systems | - |
Number of functions | 0 | Suitable for counting | - | Suitable for weighting | - |
Suitable for welding control | - | Suitable for pressure control | - | Suitable for NC | - |
Suitable for SSI | - | Function electronic positioning available | - | Suitable for CNC | - |
Suitable for incremental data detection | - | Suitable for detection absolute value | - | Flux controller possible | - |
Suitable for flux measurement | - | Suitable for path controller | - | Suitable for cam controller | - |
Suitable for flying saw | - | Suitable for multi-axis control | - | Single-axis controller possible | - |
Suitable for multi-axis positioning | - | Single-axis positioning possible | - | Rail mounting possible | false |
Explosion safety category for gas | - | Explosion safety category for dust | - | Fieldbus connection over separate bus coupler possible | true |
System accessory | true | Appendant operation agent (Ex ia) | false | Appendant operation agent (Ex ib) | false |
Degree of protection (IP) | IP00 | Supporting protocol for SERCOS | - | Supporting protocol for INTERBUS-Safety | - |
Category according to EN 954-1 | - | Number of interfaces PROFINET | 0 | Number of HW-interfaces Wireless | 0 |
Front build in possible | false | Rack-assembly possible | false | Wall mounting/direct mounting | false |
Radio standard Bluetooth | - | Radio standard WLAN 802.11 | - | Function block automatic reset | false |
Function block contactless working protection installation | false | Function block operating mode selection | false | Function block emergency stop | false |
Function block restart blockage | false | Function block access control | false | Function block affirm pushbutton | false |
Function block 2-hand switching | false | IO link master | false | Performance level acc. EN ISO 13849-1 | - |
Contactor control function block | false | Supporting protocol for AS-Interface Safety at Work | - | Supporting protocol for DeviceNet Safety | - |
Supporting protocol for EtherNet/IP | - | Supporting protocol for Foundation Fieldbus | - | Supporting protocol for PROFINET CBA | - |
Supporting protocol for PROFINET IO | - | Supporting protocol for PROFIsafe | - | Supporting protocol for SafetyBUS p | - |
Supply voltage AC 50 Hz(V) | -|- | Supply voltage AC 60 Hz(V) | -|- | Suitable for temperature control | - |
Radio standard GPRS | - | Radio standard GSM | - | Radio standard UMTS | - |
SIL according to IEC 61508 | - | Degree of protection (NEMA) | - |