Electrical crimping tool, CF 500 (1208348)

Electrical crimping tool, CF 500 1208348

Product Details:

Manufacturer part number: 1208348

Brand: PHOENIX CONTACT

Price: 5,786.02

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1208348

Part Number
1208348
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5,786.02 €

1 7 Days

Loading...

  1. 1

Basic information

Width(mm) 140 Function - Height(mm) 320
Depth(mm) 220 Type of drive Electrical Strip length adjustable false
Strip length(mm) 0 Adjustable conductor cross section(mm²) 0.25|50

This page is Electrical crimping tool, CF 500, part number 1208348.
You can find the detail information about specifications and dimensions on part number 1208348.

Variation of this product

Part Number
1208351
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
-

5,786.02 €

1 33 Days

Tech Support