Stripping machine, WF 1000 (1212149)

Stripping machine, WF 1000 1212149

Product Details:

Manufacturer part number: 1212149

Brand: PHOENIX CONTACT

Price: 4,405.09

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1212149

Part Number
1212149
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4,405.09 €

1 7 Days

Loading...

  1. 1

Basic information

Width(mm) 141 Function - Height(mm) 221
Depth(mm) 363 Type of drive - Strip length adjustable -
Strip length(mm) 20 Adjustable conductor cross section(mm²) 0.08|6

This page is Stripping machine, WF 1000, part number 1212149.
You can find the detail information about specifications and dimensions on part number 1212149.

Variation of this product

Part Number
1212258
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
-

4,405.09 €

1 7 Days

Tech Support