Female test connector, PSBJ (3070317)

Female test connector, PSBJ 3070317

Product Details:

Manufacturer part number: 3070317

Brand: PHOENIX CONTACT

Price: 1.98

Delivery time: 23 Days


Technical Data:

Colour: Brown

Pin diameter: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3070317

Part Number
3070317
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Pin diameter
(mm)

1.98 €

100 23 Days Brown-

Loading...

  1. 1

Basic information

Connection type Screw Number of poles 1 With connection cable -
Tackable false Interlockable false

This page is Female test connector, PSBJ, part number 3070317.
You can find the detail information about specifications and dimensions on part number 3070317.

Variation of this product

Part Number
0305310
0305378
3070316
3070318
3070319
3070326
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Pin diameter
(mm)

2.75 €

70 23 Days White4.1

2.75 €

70 23 Days Grey4.1

1.98 €

100 7 Days Grey-

1.98 €

100 7 Days Black-

1.98 €

100 7 Days Red-

1.98 €

100 7 Days Yellow-

Tech Support